text.skipToContent text.skipToNavigation

4' LED Strip 120-277v

by Progress Lighting 

Catalog ID: PCIOS-LED-4-35K

The PCIOS series offers a 4 foot LED open strip light. Its solid construction includes a heavy die-formed steel channel as well as housing, wireway and ends formed from code-gauge steel. Long Life 50,000 hour LEDs at L80 are used for reduced maintenance.

  • Long Life 50,000 hour LEDs at L80 for reduced maintenance
  • Heavy die-formed steel channel
  • Housing, wireway and ends are formed from code-gauge steel
  • LED boards and driver accessible
  • 0-10V dimming

$230.34 USD

Available to purchase from

$230.34 USD

Product Details

General

Color White
Color Generic white
Color Temperature 3500 K
Dimming Protocol 0-10V
Finish Name White
Lamp Included Yes
Lamp Type LED
Lumens 5600 lm
Mounting Type Surface
Power Source Hardwired
Power Source Required? Yes
Product Category Linear,Troffer
UPC 785247199556
Warranty Length 5 year warranty (Terms and Conditions apply)

Dimensions

Depth 4.4375 in
Dimensions 48 in x 4.4375 in x 1.8125 in
Height 1.8125 in
Length 48 in
Weight 6 lb
Width 4.4375 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 48 W
Lumens Per Watt 117 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL1598/UL2108/CSA
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) CSA
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads