text.skipToContent text.skipToNavigation

4' LED Strip 120-277v

by Progress Lighting 

Catalog ID: PCINS-LED-4-35K

Low Profile Lens Strip.

  • Long Life 50,000 hour LEDs for reduced maintenance
  • Heavy gauge steel housing with smooth acrylic lens
  • 2ft (2,000L) and 4ft (4,000L) versions available
  • 3500K and 4000K color temperatures, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Fully assembled for quick installation
  • DesignLights Consortium(DLC) qualified

$164.78 USD

Available to purchase from

$164.78 USD

Product Details

General

Color White
Color Generic white
Dimming Protocol 0-10V
Finish Name White
Finish Type Painted
Lamp Included Yes
Power Source Hardwired
Power Source Required? Yes
UPC 785247213757

Dimensions

Dimensions 48 in x 2.75 in x 2.3125 in
Height 2.3125 in
Length 48 in
Weight 5 lb
Width 2.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 40 W
Voltage Rating 120-277 VAC

Certifications and Compliance

DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_PCINS-LED-4-35K_17.02155_testlabreports
IES file
Test Report