text.skipToContent text.skipToNavigation

Captarent PCIM1-2543-830-U

By Progress Lighting 

Collection Name:  Captarent

Catalog ID: PCIM1-2543-8-30-U

By Progress Lighting
Collection Name:  Captarent
Catalog ID:  PCIM1-2543-8-30-U
  • Architecturally designed to provide soft, pleasing illumination
  • Perimeter etched panels are indirectly backlit to provide uniform illumination
  • Available in three sizes: 25"x43", 31"x43" and 37"x43"
  • 80+ or 90+ CRI
  • Available in 3000K, 3500K, and 4000K color temperature options
  • Universal (120-277) voltage, 0-10V dimming capable
  • Mirror edges have brushed, radius treatment for consistency in appearance
  • Easy installation of metal housing
  • simple, hanging attachment of mirror to housing.
Add to List

More Options

Where to Buy

Product Details

General

Color White
Color Generic White
Color Rendering Index (CRI) 80 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol 0-10v dimming
Finish Name White
Finish Type Painted
Fixture Type Lighted Mirror
Glass Mirror
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lumens 1140 lm
Mount location Wall
New Products No
Number of Lamps 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main LED
Warranty Length 5 year warranty

Dimensions

Depth 2.26 in
Dimensions 24.7 in x 2.26 in x 43 in
Height 43 in
Length 24.7 in
Weight 0 lb
Width 2.26 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 24.4 W
Lumens Per Watt 46 Lum/Watt
Voltage Rating Universal 120V-277 V

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
DarkSky No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources and Downloads