text.skipToContent text.skipToNavigation

Captarent PCIM1-3143-930-U

By Progress Lighting 

Collection Name:  Captarent

Catalog ID: PCIM1-3143-930-U

By Progress Lighting
Collection Name:  Captarent
Catalog ID:  PCIM1-3143-930-U
  • Architecturally designed to provide soft, pleasing illumination
  • Perimeter etched panels are indirectly backlit to provide uniform illumination
  • Available in three sizes: 25"x43", 31"x43" and 37"x43"
  • 80+ or 90+ CRI
  • Available in 3000K, 3500K, and 4000K color temperature options
  • Universal (120-277) voltage, 0-10V dimming capable
  • Mirror edges have brushed, radius treatment for consistency in appearance
  • Easy installation of metal housing
  • simple, hanging attachment of mirror to housing.
Add to List

More Options

Where to Buy

Product Details

General

Color Gray
Color Generic Grey
Fixture Type Lighted Mirror
Lamp Included Yes
Power Source Hardwired
Power Source Required? Yes

Dimensions

Depth 2.26 in
Dimensions 31.75 in x 2.26 in x 43 in
Height 43 in
Length 31.75 in
Weight 0 lb
Width 2.26 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
DarkSky No
Energy Efficient Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources and Downloads