text.skipToContent text.skipToNavigation

Square & Round Bollard - PCBO

By Progress Lighting 
By Progress Lighting
PCBO series bollards are designed to illuminate walkways and courtyards.
  • Extruded aluminum square or round housing, with tamper resistant hardware; Flat top, for round. Single screw access for top relamping.
  • Sealed one-piece, clear acrylic lens; Specular anodized aluminum optical systems; dual reflector or tube optics
  • Concealed, galvanized steel anchor base; Four 1/2" x 10" anchor bolts
  • Durable Lektrocote® TGIC thermoset polyester powder coat paint finish assures long life and maintenance-free service
  • Universal voltage (120-277V) drivers with +/- 10% tolerance, starting temperature rated at -20°C
  • Rotatable LED assembly adjustment for ideal placement and aiming of symmetric light pattern
  • 24 high brightness LEDs at 500 mA deliver symmetric distribution at 46 Watts
  • 12 high brightness LEDs at 700 mA deliver asymmetric distribution at 31 Watts
Add to List

More Options

Where to Buy

Product Details

General

Color Temperature 4000 K
New Products No
Warranty Length 5 year limited warranty

Certifications and Compliance

Certified Listed UL 1598
Certified Listed Location Wet Location Listed

Resources and Downloads