- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- 4' LED Enclosed & Gasketed 120-277v
Item Added to Your Cart!
4' LED Enclosed & Gasketed 120-277v
4' LED Enclosed & Gasketed 120-277v
By Progress Lighting
Collection Name:
Strips
Catalog ID:
PCIVT-LED-4-35K
PCIVT offers a 37w LED extreme environment fixture featuring an enclosed and gasketed LED in a fiberglass housing. The impact modified acrylic lens is equivalent to 100 percent DR.
- LED Enclosed and Gasketed
- Long-life 60,000 hour LEDs at L80 for reduced maintenance
- UL 5VA Fiberglass housing with F1 weatherability rating
- Gasket is non-porous
- Impact modified acrylic lens equivalent to 100% DR
- Lens firmly secured with tamper resistance ready polyacetal (POM) latches
- Removable gear tray electrical access fro modular replaceability
- Includes surface mounting brackets
Add to List
Add to Project List
More Options
Where to Buy
Get a Quote
Product Details
General
Can be mounted up or down | No |
Category General | Linear |
Color | White |
Color Generic | White |
Color Temperature | 3500 K |
Construction Material - Main | Fiberglass |
Convertible fixture includes both mounts | No |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Wrap-Strip |
Glass | acrylic |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lumens | 4000 lm |
Mount location | surface |
Mounting Type | Surface |
New Products | No |
Number of Lamps | 1 |
Operating Temperature Celcius Max | 25 ºC |
Power Source | Hardwired |
Power Source Required? | Yes |
Product Category | Linear,Troffer |
Socket Base Type - Main | LED |
Starting Temperature - Minimum | -20 °C |
UPC | 785247200351 |
Warranty Length | 5 year warranty (Terms and Conditions apply) |
Dimensions
Depth | 4.5 in |
Dimensions | 51.75 in x 4.5 in x 3.875 in |
Height | 3.875 in |
Length | 51.75 in |
Weight | 10 lb |
Width | 4.5 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Lamp Wattage | 37 W |
Lumens Per Watt | 108 Lum/Watt |
Voltage Rating | Universal 120V-277 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL1598/UL2108/CSA |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | CSA (built to UL 1598 and 2108 standards) |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 104 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Certifications
Please wait, preparing to download your file.