- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- LED Outdoor Landscape Floodlight - PCOLF
Item Added to Your Cart!
LED Outdoor Landscape Floodlight - PCOLF
By Progress Lighting
LED Outdoor Landscape Floodlight - PCOLF
By Progress Lighting
The PCOLF Series is a 15W lanscape floodlight with a rugged die-cast aluminum housing and polycarbonate lens. It is ideal for an array of commercial and residential outdoor applications such as the lighting of landscapes, building details, signs, and accent lighting. It can also be used as safety and security lighting.
- Rugged die-cast aluminum housing
- Dark Bronze powder coat finish with polycarbonate lens
- Available in 15W, 1497 lumen package with efficacy rating of 105 lm/W
- Narrow distribution for general site, landscape, sign, and pathway lighting
- Spike-mount or canopy-mount options (sold as accessories)
- Color temperature of 3000K, 84CRI
- Universal input voltage 120-277V, 50/60Hz
- 50,000 hour LEDs for reduced maintenance
- cULus listed for wet locations
- Max ambient temperature rating 40°C
- IP65 rated
- DLC® (DesignLights Consortium) Qualified
More Options
Where to Buy
Product Details
General
Color Rendering Index (CRI) | 84 CRI |
Color Temperature | 3000 K |
Max Ambient Temperature | 40 °C |
New Products | No |
Warranty Length | 5-year Limited Warranty |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Voltage Rating | 120-277 V |
Certifications and Compliance
Certified Listed | cULus |
Certified Listed Location | Wet Location Listed |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
IP Rating | IP65 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_PCOLF-15LED-3K_19.00477_testlabreports
|
Please wait, preparing to download your file.