text.skipToContent text.skipToNavigation

Union Square Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Union Square

Catalog ID: P300135-135

Union Square features a reproduction gas lantern inspiration The two-light bath and vanity fixtures features a Stainless Steel finish that complements the natural polished material and clear flat glass panels. They are open on the top and bottom, providing character and visual appeal to the form.

  • Design inspired by historical reproduction gas lanterns
  • Features popular Stainless Steel finish to complement the natural polished material and clear flat glass panels
  • Uses two 60 watt max, medium base lamps bulbs (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting P7825-01
  • The sconces are open on the top and bottom, providing character and visual appeal to the form
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
  • Versatile lighting fixture that complements vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors.

$132.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Plated
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E26
UPC 785247220052
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5 in
Height 4.5 in
Height to Center 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.4 lb
Width 16 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads