- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Close-to-Ceiling
- Blakely Collection Two-Light 13-5/8" Flush Mount
Item Added to Your Cart!
Discontinued
Blakely Collection Two-Light 13-5/8" Flush Mount
Discontinued
Blakely Collection Two-Light 13-5/8" Flush Mount
By Progress Lighting
$175.00 USD
$178.31
Collection Name:
Blakely
Catalog ID:
P350121-104
Inspired by modern architecture, Blakely two-light flush mount fixtures feature handsome details for variety of interior design styles. Clear glass highlights the lamp source and is finished in Polished Nickel.
- The round fixture is inspired by modern architecture but imparts a retro quality at the same time
- The Blakely’s two-light flush-mount collection ideal for dressing rooms and closets, pantries, hallways, vestibules, bathrooms and small kitchens
- Clean finish details and clear glass shade Suits a variety of styles spanning from Traditional to Modern
- Gleaming Polished Nickel finish
- Measures 13 5/8in diameter x 5 3/4in ht.
- Uses two 60-watt max. medium base lamps including LED equivalent (sold separately)
- CSA Safety listed for use in damp locations
- Compatible with standard wall dimmer
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
- Includes installation instructions and mounting hardware
- Coordinating fixtures available
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Flush Mount |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Polished Nickel |
Finish Type | Plated |
Fixture Type | Flush-Mount |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Flush-Mount |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | porcelain |
Style |
|
Type | Flush-Mount |
UPC | 785247229093 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 13.625 in x 13.625 in x 5.75 in |
Height | 5.75 in |
Length | 13.625 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 5.5 lb |
Width | 13.625 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 42 |
Resource Links
Instruction Sheet Number | 93098274 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.
Related Products