- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Close-to-Ceiling
- Marche' Collection Three-Light Semi-Flush Convertible
Item Added to Your Cart!
Marche' Collection Three-Light Semi-Flush Convertible
Marche' Collection Three-Light Semi-Flush Convertible
By Progress Lighting
$279.18 USD
Collection Name:
Marche
Catalog ID:
P350029-104
Marche is an eclectic arrangement of gleaming metal turnings, which recreates the vintage styles found in Parisian neighborhood markets. Polished Nickel elements are combined with a luxurious sheer silver organza shade and clear K9 glass elements. The three-light semi-flush convertible fixture coordinates with Nisse or Caress collections to create a truly distinctive addition to your home.
- Polished Nickel elements and luxurious sheer silver organza shade.
- Clear K9 glass discs
- Recreates vintage styles found in Parisian neighborhood markets
- Polished Nickel finish.
- Part of the Design Series Collections offering high style and design.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Polished Nickel |
Finish Type | Plated |
Fixture Type | Semi-Flush Convertible |
Glass | Grey |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain/Semi-Flush |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | E12 |
Socket Type | socket |
Style |
|
Type | Semi-Flush Convertible |
UPC | 785247212385 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 18 in x 18 in x 14 in |
Height | 14 in |
Length | 18 in |
Length - Installed | 55 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 11.37 lb |
Width | 18 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 12 |
Resource Links
Instruction Sheet Number | 93077727 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Marche P350029-104
Finish Images
Please wait, preparing to download your file.
Related Products