text.skipToContent text.skipToNavigation

Bonita Collection Four-Light Polished Chrome Foyer Chandelier

By Progress Lighting 

Collection Name:  Bonita

Catalog ID: P500285-015

By Progress Lighting
$137.50 USD $519.75
Collection Name:  Bonita
Catalog ID:  P500285-015
Inspired at its roots by an understated beauty and a breathtaking formal elegance, the Bonita Collection Four-Light Polished Chrome Foyer Chandelier will make a stunning addition to any luxurious living space. A magnificent silver cage embraces the drum shades in a teardrop fashion with four chrome arms flowing down from an ornamental circular plate near the top of the design. The shades are held in place by silver candlestick light bases supported by elegantly curved arms.
  • Magnificent polished chrome cage embraces the drum shades in teardrop fashion.
  • Four polished chrome arms flow down from an ornamental circular plate near the top of the design.
  • Polished chrome candlestick light bases supported by elegantly curved arms hold the drum shades in place.
  • Ideal for any foyer, entryway, or kitchen.
  • Elegant choice for modern, luxury, or transitional interiors.
  • Measures 23-inches width by 25-7/8-inch height.
  • Uses four candelabra base bulbs that are sold separately (40w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Pendant
Glass White Linen
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Type Pendant
UPC 785247238514
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 23 in x 23 in x 25.875 in
Height 25.875 in
Length 23 in
Length - Installed 92 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 8.34 lb
Width 23 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 10

Resource Links

Instruction Sheet Number 93111095

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Bonita