text.skipToContent text.skipToNavigation

Cahill Collection Four-Light Pendant

By Progress Lighting 

Collection Name:  Cahill

Catalog ID: P500076-109

By Progress Lighting
$109.20 USD $451.88
Collection Name:  Cahill
Catalog ID:  P500076-109
A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection's four-light pendant. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.
  • Visual interest in the Cahill pendant provides a reinvention of the popular glass design
  • Ideal for luxe or mid-century modern interiors
  • Features stylish Brushed Bronze finish frame
  • Brilliant clear beveled glass panels are showcased in the Cahill collection
  • Uses four 60-watt max. candelabra style bulb (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting P7826-01
  • Shop the complete Cahill collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1 EA
Color Gold
Color Generic Gold
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with Swivel
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Style
  • Luxury
  • Mid-Century Modern
Type Pendant
UPC 785247219322
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 15.75 in x 15.75 in x 19.6875 in
Height 19.6875 in
Length 15.75 in
Length - Installed 78.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6.64 lb
Width 15.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 20

Resource Links

Instruction Sheet Number 93085335

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Cahill P500076-109