- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Pendants
- Cahill Collection Four-Light Pendant
Item Added to Your Cart!
Discontinued
Cahill Collection Four-Light Pendant
Discontinued
Cahill Collection Four-Light Pendant
By Progress Lighting
$109.20 USD
Collection Name:
Cahill
Catalog ID:
P500076-109
A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection's four-light pendant. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.
- Visual interest in the Cahill pendant provides a reinvention of the popular glass design
- Ideal for luxe or mid-century modern interiors
- Features stylish Brushed Bronze finish frame
- Brilliant clear beveled glass panels are showcased in the Cahill collection
- Uses four 60-watt max. candelabra style bulb (sold separately)
- Perfect showcase for vintage style bulbs including Progress Lighting P7826-01
- Shop the complete Cahill collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
- Can be displayed singularly or in groupings of two or more in a variety of spaces
- Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Pendants |
Color | Gold |
Color Generic | Gold |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Brushed Bronze |
Finish Type | Painted |
Fixture Type | Pendant |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem Hung with Swivel |
Mounting Type | Ceiling Stem Hung with Swivel |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Style |
|
Type | Pendant |
UPC | 785247219322 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 15.75 in x 15.75 in x 19.6875 in |
Height | 19.6875 in |
Length | 15.75 in |
Length - Installed | 78.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem And Swivel |
Weight | 6.64 lb |
Width | 15.75 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 20 |
Resource Links
Instruction Sheet Number | 93085335 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Cahill P500076-109
Finish Images
Please wait, preparing to download your file.
Related Products