text.skipToContent text.skipToNavigation

Celeste Collection Four-Light Pendant

By Progress Lighting 

Collection Name:  Celeste

Catalog ID: P500124-104

By Progress Lighting
$144.30 USD
Collection Name:  Celeste
Catalog ID:  P500124-104
The Celeste collection four-light pendant features elegant modern design for an updated traditional appeal. The frame is composed of opposing arched forms to create a beautiful asymmetrical design from any vantage point. Etched opal glass shades add a classic detail to the open frame, while a brilliant Polished Nickel finish completes the design. A perfect choice for Luxe and Mid-Century Modern interiors.
  • Celeste features elegant modern design for an updated traditional appeal
  • The frame is composed of opposing arched forms to create a beautiful asymmetrical design from any vantage point
  • Etched opal glass shades add a classic detail to the open frame, while a brilliant Polished Nickel finish completes the design
  • Uses four 60 watt max. candelabra base bulb, (sold separately)
  • A perfect choice for Luxe and Mid-Century Modern interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Group pendants over kitchen islands, modern farmhouse dining tables or in foyers and entryways.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Pendant
Glass Etched Opal
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Style
  • Luxury
  • Mid-Century Modern
Type Pendant
UPC 785247218523
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 15.125 in x 15.125 in x 23.625 in
Height 23.625 in
Length 15.125 in
Length - Installed 89.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 12.25 lb
Width 15.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 15

Resource Links

Instruction Sheet Number 93086374

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Celeste P500124-104