text.skipToContent text.skipToNavigation

Hangar Collection Mini-Pendant

By Progress Lighting 

Collection Name:  Hangar

Catalog ID: P500115-009

By Progress Lighting
$62.40 USD $62.40
Collection Name:  Hangar
Catalog ID:  P500115-009
The one-light mini-pendant in the Hangar collection is a fun, light and airy piece - perfect for both casual and modern homes A sophisticated, statement-making frame occupies a large visual space. Modern wire basket forms are finished in Brushed Nickel with graphite accents to complete the design.
  • A sophisticated, statement-making frame occupies a large visual space
  • Modern wire basket forms are finished in dual toned design
  • Brushed Nickel with graphite accents
  • Uses one 60 watt max. medium base bulb, (sold separately)
  • Fixtures in the collection are fun, light and airy pieces
  • Perfect for both casual and modern homes
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse
Type Mini-Pendant
UPC 785247219766
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13 in x 13 in x 9.625 in
Height 9.625 in
Length 13 in
Length - Installed 76.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 3.3 lb
Width 13 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 54

Resource Links

Instruction Sheet Number 93086933

Resources and Downloads