text.skipToContent text.skipToNavigation

Marque Collection One-Light Foyer Pendant

By Progress Lighting 

Collection Name:  Marque

Catalog ID: P3598-143

By Progress Lighting
$376.86 USD
Collection Name:  Marque
Catalog ID:  P3598-143
With clear seeded glass in a stylish graphite frame, this vintage one-light foyer pendant can be used in living spaces including kitchens, foyers and hallways.
  • Graphite finish.
  • Clear seeded glass.
  • Architectural design.
  • Includes one 6" and four 12" stems and 6 Links of chain.
  • Great for foyers and hallways.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Pendant
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Global
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Bohemian
  • Urban Industrial
  • Transitional
Type Pendant
UPC 785247206483
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12 in x 12 in x 19.75 in
Height 19.75 in
Length 12 in
Length - Installed 86.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 6.28 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 12

Resource Links

Instruction Sheet Number 93060566

Resources and Downloads