text.skipToContent text.skipToNavigation

Noma Collection Four-Light Foyer Pendant

By Progress Lighting 

Collection Name:  Noma

Catalog ID: P400014-020

By Progress Lighting
$80.60 USD $352.22
Collection Name:  Noma
Catalog ID:  P400014-020
Mixed finishes of Antique Bronze with Champagne accents are highlighted in Noma. Soft angles and curving lines created from flat metal straps elegantly frame a cluster of candles. The four-light foyer fixture is part of our Design Series collections.
  • Antique Bronze finish.
  • Utilizes mixed finishes.
  • Features soft angles and curved lines.
  • Flat metal straps form elegant frame.

Product Variations

PROG_P400014_020_PRODIMAGE
P400014-020
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Transitional
  • Luxury
  • New Traditional
Type Pendant
UPC 785247206117
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16 in x 16 in x 29.25 in
Height 29.25 in
Length 16 in
Length - Installed 104 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 10.08 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 12

Resource Links

Instruction Sheet Number 93070995

Resources and Downloads