- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Pendants
- Saffert Collection Three-Light New Traditional Vintage Brass White Linen Shade Pendant Light
Item Added to Your Cart!
Saffert Collection Three-Light New Traditional Vintage Brass White Linen Glass Pendant Light
Saffert Collection Three-Light New Traditional Vintage Brass White Linen Glass Pendant Light
By Progress Lighting
$363.00 USD
Collection Name:
Saffert
Catalog ID:
P500357-163
Both modern and traditional elements combine for a versatile look in the Saffert pendant. Four slender rods capture a circular metal frame and glass diffuser. A fabric shade softens the clean style of the pendant. Saffert is the perfect choice for kitchens, hallways, foyers and great rooms in new traditional, industrial and luxe interiors.
- Both modern and traditional elements combine for a versatile look ideal for kitchens, hallways, foyers and great rooms
- Saffert is the perfect choice for new traditional, industrial and luxe interiors.
- The frame is coated in a smooth vintage brass finish for a look that fits various decor schemes
- Four slender rods capture a circular metal frame and glass diffuser.
- A white linen fabric shade softens the clean style of the pendant.
- Measures 22 in. diameter x 30 in. width x 22 in. height
- Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
- Fully dimmable when used with dimmable bulbs
- Includes installation instructions and mounting hardware
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Brass |
Color Generic | Brass |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Vintage Brass |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Pendant |
Glass | White Linen |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247262991 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 22 in x 22 in x 30 in |
Height | 30 in |
Length | 22 in |
Length - Installed | 105 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 11.02 lb |
Width | 22 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93148027 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.