text.skipToContent text.skipToNavigation

Torres Collection Black Four-Light Foyer

By Progress Lighting 

Collection Name:  Torres

Catalog ID: P500248-031

By Progress Lighting
$524.70 USD
Collection Name:  Torres
Catalog ID:  P500248-031
Elevate your mountain modern home décor by incorporating ravishing rustic design in the heart of your home with this foyer light from the Torres Collection. Handcrafted spires reminiscent of rugged forest surroundings coalesce in a cultivated masterpiece of rustic sophistication. Beautiful black, hammered edges crisscross in an open-cage design for an organize interpretation of the popular tic-tac-toe pattern.
  • Handcrafted spires reminiscent of rugged forest surroundings coalesce in a cultivated masterpiece of rustic sophistication.
  • Beautiful black, hammered edges crisscross in an open-cage design for an organize interpretation of the popular tic-tac-toe pattern.
  • Elevate your mountain modern home décor by incorporating ravishing rustic design in the heart of your home with this foyer light.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for modern, rustic, or bohemian settings.
  • Measures 16-inch width by 22-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • Rustic
Light Distribution Ambient
Light Source Incandescent
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Type Pendant
UPC 785247240067
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16 in x 16 in x 22 in
Height 22 in
Length 16 in
Length - Installed 88 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 6 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93113229

Resources and Downloads