text.skipToContent text.skipToNavigation
Discontinued

Cordin Collection Wall Sconce

By Progress Lighting 

Collection Name:  Cordin

Catalog ID: P710034-009

By Progress Lighting
$55.90 USD
Collection Name:  Cordin
Catalog ID:  P710034-009
Featuring a striking combination of traditional and modern design, classic styling in the Cordin collection highlights a distinctive look for a variety of interiors. Elegant linear arms and a double-lined linen shade create a softer feel when combined with the vintage mechanical details and dual-tone frame. A Brushed Nickel finish with natural brass accents are incorporated in and swing arm wall sconce.
  • Classic styling in the Cordin collection highlights a distinctive look for a variety of interiors
  • Features a striking combination of traditional and modern design
  • A Brushed Nickel finish with natural brass accents are incorporated in all fixtures in the Cordin family
  • Double-lined linen shade creates a softer feel when combined with the vintage mechanical details and dual-tone frame
  • Uses one 75-watt max. medium base bulbs (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Pivoting arm creates a dynamic option for bedside, vanity or kitchen lighting.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Wall Sconce
Glass Summer Linen
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Farmhouse
  • Transitional
  • Urban Industrial
Type Armed Fabric Shade
UPC 785247216321
Warranty Length 1-year Limited Warranty

Dimensions

Depth 13.5 in
Dimensions 10 in x 13.5 in x 17.5 in
Height 17.5 in
Height to Center 13.125 in
Length 10 in
Note Weight of fixture exceeds NEC limits No
Weight 4.4 lb
Width 13.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 35

Resource Links

Instruction Sheet Number 93084489

Resources and Downloads