text.skipToContent text.skipToNavigation
Discontinued

Hobbs Collection One-Light Wall Sconce

By Progress Lighting 

Collection Name:  Hobbs

Catalog ID: P710017-020

By Progress Lighting
$122.65 USD $122.65
Collection Name:  Hobbs
Catalog ID:  P710017-020
Modern traditional design, commonly referred to as MoTra, is the combination of crisp geometric forms in classic shapes and materials. Hobbs delivers on this concept with an elegant beveled glass diffuser framing a vintage light bulb. The rectangular and circular fittings add a sense of classic craftsmanship for a sense of rich detail. Antique Bronze finish.
  • Modern traditional styling - commonly referred to as MoTra
  • Combination of crisp geometric forms in classic shapes and materials.
  • Elegant beveled glass diffuser.
  • Antique Bronze finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product Variations

PROG_P710017_020_PRODIMAGE
P710017-020
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Wall Sconce
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Luxe
  • Transitional
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Urban Industrial
  • Transitional
  • Farmhouse
Type Flush Mount Glass Shade
UPC 785247212101
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4.875 in
Dimensions 6 in x 4.875 in x 12 in
Height 12 in
Height to Center 6 in
Length 6 in
Note Weight of fixture exceeds NEC limits No
Weight 5.1 lb
Width 4.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 98

Resource Links

Instruction Sheet Number 93077950

Resources and Downloads