text.skipToContent text.skipToNavigation

PECLB-55-30-T

by Progress Lighting 

Catalog ID: PECLB-55-30-T

Designed for indoor installation in commercial or industrial applications, the PECLB Series micro inverter system provides Emergency AC power to lighting fixtures equipped with incandescent, fluorescent, CFL or LED lamps up to 55 watts for 90 minutes. The lighting load can be installed at a distance of up to 1000 feet from the micro inverter. The enclosure is constructed of heavy-duty, 20 gauge steel with a white powder-coat finish.

  • Dual input voltage 120/277 VAC, 60 Hz
  • Overload and Short Circuit Protection
  • Manual "TEST" Button
  • LED indicators for "AC-ON", "Charging-ON" and Inverter-ON"
  • Sealed Lead Calcium battery with a 10 year rated life

$1,024.80 USD

Available to purchase from

$1,024.80 USD

Product Details

General

Color White
Color Generic white
Finish Name White
Finish Type painted
Mount location surface/recessed
Product Category Exit,Emergency
Room Type Emergency
UPC 785247199068
Warranty Length Unit and Elcetronics (not including fuses): 3 years full. Battery: 2 years full, 8 years pro-rata

Dimensions

Depth 6.19 in
Height 8 in
Length 23.88 in
Weight 18 lb
Width 23.88 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120/277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL924
Industry Standard(s) UL 924
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads