text.skipToContent text.skipToNavigation

Decorative LED AC/Emergency Light

by Progress Lighting 

Collection Name: Exit Signs

Catalog ID: PEOEU-EM-30

The PEOEU Series offers LED performance in "normally on" AC and emergency lighting modes. The unit has a prismatic polycarbonate refractor with a durable die-cast aluminum housing with a durable white powder coated finish. The housing is fully sealed and gasketed. It is designed for wall mounting with a universal K/O pattern in the back-plate for installation to most standard size junction boxes. Illumination is provided by 2 high power LEDs driven at 3 watts each. The PEOEU Series can be applied in areas that are susceptible to rain and severe moisture, such as parking decks and outdoor commercial applications.

  • LED life-cycle of more than 10 years.
  • Includes self-diagnostics feature to monitor proper operation.
  • Includes long-life, 4.8 VDC Nickel Cadmium battery for UL recognized 90 minute operation.
  • Universal 100-300VAC input.
  • Full re-charge within 24 hours.
  • Water-proof test switch and AC-On indicator.

$313.83 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Color Temperature 5500 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name White
Finish Type painted
Glass Prismatic
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Source LED
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Product Category Exit,Emergency
Room Type Emergency
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247200122
Warranty Length 2 year full unit warranty

Dimensions

Depth 3.625 in
Dimensions 10.47 in x 6.125 in x 10.5 in
Height 10.5 in
Length 10.47 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 6.125 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 3 W
Voltage Rating Universal 100-300 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL924
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) UL 924
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry