text.skipToContent text.skipToNavigation

Decorative LED AC/Emergency Light

by Progress Lighting 

Catalog ID: PEOEU-EM-30-HTR

The PEOUE Series offers LED performance in "normally on" AC and emergency lighting modes. The unit has a prismatic polycarbonate refractor with a durable die-cast aluminum housing with a durable white powder coated finish. The housing is fully sealed and gasketed. It is designed for wall mounting with a universal K/O pattern in the back-plate for installation to most standard size junction boxes. Illumination is provided by 2 high power LEDs driven at 3 watts each. Includes heater for operation in lower temperatures. The PEOEU Series can be applied in areas that are susceptible to rain and severe moisture, such as parking decks and outdoor commercial applications.

  • LED life-cycle of more than 10 years.
  • Includes self-diagnostics feature to monitor proper operation.
  • Includes long-life, 4.8 VDC Nickel Cadmium battery for UL recognized 90 minute operation.
  • Universal 100-300VAC input.
  • Full re-charge within 24 hours.
  • Water-proof test switch and AC-On indicator.
  • Includes heater for operation in lower temperatures.

$405.50 USD

Available to purchase from

$405.50 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Color Temperature 5500 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name White
Finish Type painted
Glass Prismatic
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location wall
Mounting Type Wall
Number of Lamps 2
Product Category Exit,Emergency
Room Type Emergency
Socket Base Type - Main LED
UPC 785247200146
Warranty Length 2 year full unit warranty

Dimensions

Depth 3.78 in
Dimensions 10.47 in x 6.54 in x 3.78 in
Height 3.78 in
Length 10.47 in
Weight 4 lb
Width 6.54 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 3 W
Voltage Rating Universal 100-300 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL924
Certified Listed Location Wet Location Listed
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 924
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry