text.skipToContent text.skipToNavigation

Outdoor Wet Location LED Emergency Light

by Progress Lighting 

Catalog ID: PEHWU-82

The PEHWU-82 is a wet location listed emergency lighting unit. The housing is made of injection molded, flame retardant thermoplastic with a gray finish. The heads are fully adjustable and each contain two 6VDC, 7 watt halogen lamps and are integrated inside and a protected by a fully-gasketed and high impact poly-carbonate shield. The back housing contains a molded-in template for wall mounting to any standard universal J-Box. Front cover is secured with 2 gasketed crews. The unit is UL 924 listed for wet application. For use from 10° to 40°C (50° to 104°F).

  • Dual input voltage 120/277 VAC, 60 Hz.
  • AC Lock-out feature prevents battery discharge until unit is energized.
  • Maintenance-free 6VDC, 4.5 Ah lead calcium battery.
  • Low voltage battery disconnect prevents deep discharge.
  • Fully automatic, solid state charger.
  • AC-on indicator and Push-to-Test switch.
  • MR-16 Halogen Adjustable Lamps.

$108.04 USD

Available to purchase from

$108.04 USD

Product Details

General

Color Gray
Color Generic grey
Finish Name Metallic Gray
Finish Type painted
Lamp Type Halogen
Mounting Type Surface
Number of Lamps 2
Number of Lamps Total 2
Product Category Exit,Emergency
UPC 785247199228
Warranty Length 1 year warranty

Dimensions

Depth 4.2 in
Dimensions 14.875 in x 5.7 in x 4.2 in
Height 4.2 in
Length 14.875 in
Weight 5 lb
Width 5.7 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 7 W
Voltage Rating Dual-voltage 120 or 277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL924
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) UL 924
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads