text.skipToContent text.skipToNavigation

PEEMB-1400L

by Progress Lighting 

Catalog ID: PEEMB-1400L

The PEEMB Series emergency battery pack can be installed in ballast channels and enclosures that have an internal height down to 1.15 inches. The PEEMB housing is constructed out of galvanized steel. The PEEMB Series works in tandem with an AC ballast to power one or two 2' - 4' single or Bi-pin T5 and T8 lamps to provide 1400 lumens in emergency operation.

  • Can be used with switched or unswitched lighting fixtures.
  • Includes a test switch, solid state charger with automatic transfer switch and a LED charge indicator light.
  • Maintenance free Nickel-Cadmium battery.
  • Provides 90 minutes of emergency lighting.

$186.16 USD

Available to purchase from

$186.16 USD

Product Details

General

Color White
Color Generic white
Construction Material - Main galvanized steel
Finish Name White
Finish Type painted
Lamp Type Fluorescent
Lamp Type Actual LED
Lamp Type Basic solid state
Number of Lamps
  • 1
  • 2
Number of Lamps Total 3
Product Category Exit,Emergency
Socket Base Type - Main LED
UPC 785247199112
Warranty Length 1 year warranty

Dimensions

Depth 2.1 in
Dimensions 14.2 in x 2.1 in x 1.1 in
Height 1.1 in
Length 14.2 in
Weight 3.3 lb
Width 2.1 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 3.7 W
Voltage Rating Dual-voltage 120 or 277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL924
Certified Listed Location Damp Location Listed
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s)
  • UL 924
  • NFPA 101
  • NFPA 70
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads