text.skipToContent text.skipToNavigation

Waystar LED Emergency Light

by Progress Lighting 

Collection Name: Waystar

Catalog ID: PECEM-30-SD

The Waystar Series offers quality and value with a compact and attractive LED based emergency light. Each unit comes standard with round and rectangle trim options. Housing is a flame - rated UV stable thermoplastic in white and black finish options. The unit has 4 LED lamps, each as individual, adjustable optic assemblies, consuming 1 watt each during operation.

  • LED Self-diagnostics Emergency Light with Intelligent 2-wire input connection
  • Self-diagnostics monitors LED status, LED load transfer circuit, battery capacity and charger function and displays any fault detection by means of a flashing code
  • Self-Test feature automatically runs a 1 minute test once a month and an alternating 30 or 60 minute test once every 6 months. Multi-color LED indicator provides visible fault detection and charging status
  • External push-to-test switch and AC-on indicator
  • Microprocessor controlled pulse charger
  • User initiated 1 or 90-minute system test feature
  • Automatic unit transfer in brown-out conditions
  • 15 minute re-transfer delay
  • Low voltage disconnect
  • External push-to-test switch and AC-on indicator.

$356.40 USD

Available to purchase from

$356.40 USD

Product Details

General

Can be mounted up or down No
Color White
Color Generic white
Color Rendering Index (CRI) 80 CRI
Color Temperature 4000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name White
Finish Type painted
Glass Acrylic
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 370 lm
Mount location Ceiling
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40°C
Room Type Emergency
Socket Base Type - Main LED
Starting Temperature - Minimum 10 °C
UPC 785247203376
Warranty Length 5 year warranty

Dimensions

Height 2.625 in
Weight 3.56 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage 4 W
Lumens Per Watt 8 Lum/Watt
Voltage Rating 120-277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) NFPA 1 1 & NFPA 7
JA8 No
Other Heavy Metal Content Indicator No
TM-21 100000
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

Waystar

Installation/Instruction Manual (IOM)