- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Chain
- 48-inch 9-gauge Galvanized Finish Square Profile Accessory Chain
Item Added to Your Cart!
48-inch 9-gauge Galvanized Finish Square Profile Accessory Chain
By Progress Lighting
Collection Name: Square Profile Chain
Catalog ID: P8755-141
48-inch 9-gauge Galvanized Finish Square Profile Accessory Chain
By Progress Lighting
$48.40 USD
Collection Name:
Square Profile Chain
Catalog ID:
P8755-141
Customize your lighting design with the 48-Inch Galvanized Square Profile Accessory Chain ideal for a variety of style settings.
- Customize your lighting design with the 48-Inch Galvanized Square Profile Accessory Chain.
- Perfect for a variety of style settings.
- Coated in a galvanized finish.
- Constructed from steel to ensure a long product lifespan.
- Measures 48-inch length.
- Pairs with a variety of Progress Lighting fixtures.
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Galvanized |
Color Generic | Grey |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Galvanized Finish |
Finish Type | Painted |
Fixture Type | Accessory |
Lamp Included | No |
Mount location | Ceiling |
New Products | No |
Power Source Required? | No |
UPC | 785247245338 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 1.125 in x 1.125 in x 48 in |
Height | 48 in |
Length | 1.125 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.23 lb |
Width | 1.125 in |
Width Diameter Descriptor | W. |
Certifications and Compliance
Americans with Disabilities Act | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | No |
Logistics
Carton Quantity | 20 |
Pallet Quantity | 2520 |
Resources and Downloads
Specifications
Warranty
Certifications
Finish Images
Please wait, preparing to download your file.