- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Chain
- Accessory Chain - 10' of 9 Gauge Chain in Vintage Gold
Item Added to Your Cart!
Accessory Chain - 10' of 9 Gauge Chain in Vintage Gold
By Progress Lighting
Collection Name: Accessory Chain
Catalog ID: P8757-78
Accessory Chain - 10' of 9 Gauge Chain in Vintage Gold
By Progress Lighting
$59.62 USD
Collection Name:
Accessory Chain
Catalog ID:
P8757-78
Ten feet of 9 gauge chain in Vintage Gold finish. Solid chain permits installation of chain-hung fixtures on high ceilings. Maximum fixture weight 50 lbs. Vintage Gold finish.
- Standard 3 o'clock cut, oval chain.
- Vintage Gold finish
- 10 Ft. overall length - may be shortened as needed.
- 9 gauge, 50 lbs. maximum weight.
- Finish matches fixtures from Progress Lighting.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Category General | Accessories |
Chain gauge | 9 Gauge |
Color | Gold |
Color Generic | Gold |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Vintage Gold |
Finish Type | Painted |
Fixture Type | Accessory |
Lamp Included | No |
Max Load Lbs. | 50 lb |
Mount location | Ceiling |
Mounting for outlet box included | No |
New Products | No |
Photocell | No |
Power Source | N/A |
Power Source Required? | No |
UPC | 785247107452 |
Warranty Length | 1-year Limited Warranty |
Weight Load Rating (Design/Test) | 50 lb |
Dimensions
Dimensions | 1 in x 1 in x 120 in |
Height | 120 in |
Length | 1 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.5 lb |
Width | 1 in |
Width Diameter Descriptor | W. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 576 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Certifications
Please wait, preparing to download your file.
Related Products