- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Chain
- Accessory Chain - 48-inch of 9 Gauge Chain in Aged Bronze
Item Added to Your Cart!
Accessory Chain - 48-inch of 9 Gauge Chain in Aged Bronze
By Progress Lighting
Collection Name: Accessory Chain
Catalog ID: P8758-196
Accessory Chain - 48-inch of 9 Gauge Chain in Aged Bronze
By Progress Lighting
$24.42 USD
Collection Name:
Accessory Chain
Catalog ID:
P8758-196
Customize your lighting design with the 48-Inch Aged Bronze Accessory Chain ideal for a variety of ceiling heights. 9-gauge of 48 inch accessory chain is available when you need extra chain for mounting to tall ceilings.
- Additional chain for chain-hung fixtures for tall ceilings
- Two-feet, 48 inches of 9-gauge chain
- Coated in a aged bronze finish
- Constructed from steel to ensure a long product lifespan
- Measures 48 in. length by 1,125 in. width
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Can be mounted up or down | No |
Chain gauge | 9 Gauge |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Aged Bronze |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Accessory |
Lamp Included | No |
Lifestyle | Transitional |
Mount location | Ceiling |
New Products | Yes |
Photocell | No |
Post top fits standard | No |
Power Source | Not Powered |
Power Source Required? | No |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
UPC | 785247253654 |
Warranty Length | 1-year Limited Warranty |
Weight Load Rating (Design/Test) | 50 lb. |
Dimensions
Dimensions | 0.5 in x 0.5 in x 48 in |
Height | 48 in |
Length | 0.5 in |
Length - Installed | 48 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.41 lb |
Width | 0.5 in |
Width Diameter Descriptor | W. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 24 |
Resources and Downloads
Specifications
Warranty
Certifications
Please wait, preparing to download your file.