- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Lamp Shade
- Accessory Shade in Flax Linen
Item Added to Your Cart!
Accessory Shade in Flax Linen
By Progress Lighting
Collection Name: Accessory Shade
Catalog ID: P860042-000
Accessory Shade in Flax Linen
By Progress Lighting
$32.34 USD
Collection Name:
Accessory Shade
Catalog ID:
P860042-000
Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on your light fixture will help soften the light, creating a more relaxed atmosphere. This shade features a faux linen finish with a 1in. uno fitter for chandeliers and wall brackets.
- This shade features a flax linen finish
- One inch uno fitter for chandeliers and wall brackets
- Placing shades on your light fixture will help soften the light
- Measures 6in W x 5in. ht.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Tan |
Color Generic | Tan |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Flax Linen |
Fixture Type | Accessory |
Glass | Flax Linen |
Lamp Included | No |
Lifestyle |
|
Mount location | Uno fitter |
Mounting for outlet box included | No |
New Products | No |
Power Source | N/A |
Power Source Required? | No |
Prewired | No |
Socket Type | sockets |
Style |
|
Type | Candelabra Shade |
UPC | 785247227778 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 6 in x 6 in x 5 in |
Height | 5 in |
Length | 6 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.26 lb |
Width | 6 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 8 |
Pallet Quantity | 192 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Certifications
Please wait, preparing to download your file.