- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Lamp Shade
- Elara Collection White Linen Accessory Drum Shade
Item Added to Your Cart!
Elara Collection White Linen Accessory Drum Shade
By Progress Lighting
Collection Name: Elara
Catalog ID: P860059-000
Elara Collection White Linen Accessory Drum Shade
By Progress Lighting
$20.02 USD
Collection Name:
Elara
Catalog ID:
P860059-000
Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on the Elara light fixture will help soften the light, creating a more relaxed atmosphere. This shade features a white linen drum style for chandeliers and wall brackets.
- Customize the Elara fixture with a shade for a quick and easy way to create a whole new look in your home.
- Fabric drum style shade is ideal for new traditional and transitional interiors
- This shade is a white fabric drum style for chandeliers and wall brackets.
- Placing shades on the Elara light fixture will help soften the light, creating a more relaxed atmosphere.
- Shade features a crisp white linen finish
- 1" Uno fitter which holds the shade on the product at the socket and keeps the shade straight
- Measures 5 in. diameter x 5 in. height
- Uno fitter allows for any shape of candelabra base bulb since it doesn't clip on the bulb.
- For use with the Elara collection fixtures: P400293, P400294, P710106, P710107
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Construction Material - Main | Fabric |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | No Finish |
Finish Type | Laminate |
Fire Resistance | No |
Fixture Type | Accessory |
Glass | White Linen |
Lamp Included | No |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Uno fitter |
Mounting Type | Uno Fitter |
New Products | Yes |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
UPC | 785247262748 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 5 in x 5 in x 5 in |
Height | 5 in |
Length | 5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.18 lb |
Width | 5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Voltage Rating | 120 VAC |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | n/a |
Resources and Downloads
Warranty
Certifications
Please wait, preparing to download your file.