text.skipToContent text.skipToNavigation

Elara Collection White Linen Accessory Tapered Shade

By Progress Lighting 

Collection Name:  Elara

Catalog ID: P860060-000

By Progress Lighting
$20.02 USD
Collection Name:  Elara
Catalog ID:  P860060-000
Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on the Elara light fixture will help soften the light, creating a more relaxed atmosphere. This shade features a white linen tapered style for chandeliers and wall brackets.
  • Customize the Elara fixture with a shade for a quick and easy way to create a whole new look in your home.
  • Fabric tapered shade is ideal for new traditional and transitional interiors
  • This shade is a white fabric tapered style for chandeliers and wall brackets.
  • Placing shades on the Elara light fixture will help soften the light, creating a more relaxed atmosphere.
  • Shade features a crisp white linen finish
  • 1" Uno fitter which holds the shade on the product at the socket and keeps the shade straight
  • Measures 5.5 in. diameter x 5.5 in. height
  • Uno fitter allows for any shape of candelabra base bulb since it doesn't clip on the bulb.
  • For use with the Elara collection fixtures: P400293, P400294, P710106, P710107
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color White
Color Generic White
Construction Material - Main Fabric
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name No Finish
Finish Type Laminate
Fire Resistance No
Fixture Type Accessory
Glass White Linen
Lamp Included No
Lifestyle
  • New Traditional
  • Transitional
Light Distribution Ambient
Mount location Uno fitter
Mounting Type Uno Fitter
New Products Yes
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
UPC 785247262755
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5.5 in x 5.5 in x 5.5 in
Height 5.5 in
Length 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.2 lb
Width 5.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 VAC

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 Yes

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number n/a

Resources and Downloads