text.skipToContent text.skipToNavigation
Discontinued

Markor Collection 16" Drum Shade for Use with Markor Pendant Kit

By Progress Lighting 

Collection Name:  Markor

Catalog ID: P8829-30

By Progress Lighting
$107.73 USD $131.67
Collection Name:  Markor
Catalog ID:  P8829-30
The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 16" shade with summer linen fabric is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.
  • The Markor Series is a modular pendant system.
  • This 16" shade with summer linen fabric is inspired by mid-century design.
  • Acrylic bottom diffuser.
  • Must be used with pendant kit to be a complete fixture.

Product Variations

PROG_P8829_30_PRODIMAGE
P8829-30
PROG_P8829_56_PRODIMAGE
P8829-56
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic White
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Summer Linen
Fixture Type Accessory
Glass Fabric
Lamp Included No
Lifestyle
  • Modern
  • Transitional
Mount location Fixture
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Room Type
  • Kitchen
  • Bar
Style
  • Transitional
  • Modern
Type Pendant Shade
UPC 785247191666
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16 in x 16 in x 10 in
Gross Weight with Packaging 2.09 lb
Height 10 in
Length 16 in
Note Weight of fixture exceeds NEC limits No
Weight 6.05 lb
Width 16 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 16

Resource Links

Instruction Sheet Number 93024645

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)