- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Lamp Shade
- Markor Collection 16" Drum Shade for Use with Markor Pendant Kit
Item Added to Your Cart!
Discontinued
Markor Collection 16" Drum Shade for Use with Markor Pendant Kit
Discontinued
Markor Collection 16" Drum Shade for Use with Markor Pendant Kit
By Progress Lighting
$42.90 USD
$111.76
Collection Name:
Markor
Catalog ID:
P8829-56
The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 16" shade with khaki fabric is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.
- The Markor Series is a modular pendant system.
- This 16" shade with khaki fabric is inspired by mid-century design.
- Acrylic bottom diffuser.
- Must be used with pendant kit to be a complete fixture.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Accessories |
Color | Tan |
Color Generic | Tan |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Khaki |
Fixture Type | Accessory |
Glass | Fabric |
Lamp Included | No |
Lifestyle |
|
Mount location | Fixture |
Mounting for outlet box included | No |
New Products | No |
Power Source | N/A |
Power Source Required? | No |
Prewired | No |
Room Type |
|
Style |
|
Type | Pendant Shade |
UPC | 785247191680 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 16 in x 16 in x 10 in |
Gross Weight with Packaging | 2.09 lb |
Height | 10 in |
Length | 16 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 6.05 lb |
Width | 16 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93024645 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products