- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Pendants Kits
- Markor Fabric Shade
Item Added to Your Cart!
Discontinued
Markor Fabric Shade
By Progress Lighting
Collection Name:
Markor
Catalog ID:
P8929-01
The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 16" shade with chiffon ribbon fabric is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.
- The Markor Series is a modular pendant system.
- This 16" shade with chiffon ribbon fabric is inspired by mid-century design.
- Acrylic bottom diffuser.
- Must be used with pendant kit to be a complete fixture
Add to List
Add to Project List
More Options
Product Details
General
Can be mounted up or down | No |
Category General | Pendants |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Finish Name | White |
Finish Type | White |
Fixture Type | Accessory |
Glass | Chiffon |
Lamp Included | No |
Lifestyle | Transcend |
LowVoltage | No |
Mount location | Fixture |
Mounting for outlet box included | No |
New Products | No |
Post top fits standard | No |
Power Source | N/A |
Power Source Required? | No |
Prewired | No |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Style | Contemporary/Soft |
Type | Pendant |
UPC | 785247183128 |
Warranty Length | 1 year warranty |
Dimensions
Dimensions | 16 in x 16 in x 11 in |
Gross Weight with Packaging | 1 lb |
Height | 11 in |
Length | 16 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1 lb |
Width | 16 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93053185 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.