- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Accessories
- Lamp Shade
- Polished Solid Brass Candle-Cap Accessory for Chandeliers
Item Added to Your Cart!
Discontinued
Polished Solid Brass Candle-Cap Accessory for Chandeliers
By Progress Lighting
Collection Name: Accesory Shade
Catalog ID: P8788-10
Discontinued
Polished Solid Brass Candle-Cap Accessory for Chandeliers
By Progress Lighting
$7.92 USD
$9.68
Collection Name:
Accesory Shade
Catalog ID:
P8788-10
Optional polished solid brass candle-cap accessory to dress up traditional chandeliers. Fits standard lighting fixture candle sleeves available for use with candelabra-based fixtures.
- Polished solid brass.
- Fits standard lighting fixture candle sleeves.
- Accessory to dress up traditional chandeliers.
- For use with candelabra-based fixtures.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Accessories |
Coating | plated |
Color | Brass |
Color Generic | Gold |
Construction Material - Main | Solid Brass |
Dusk to Dawn | No |
Finish Name | Polished Brass |
Finish Type | Plated |
Fixture Type | Accessory |
Lamp Included | No |
Lamp Type Basic | Accessories |
Lifestyle |
|
Mount location | Uno fitter |
Mounting for outlet box included | No |
New Products | No |
Power Source | N/A |
Power Source Required? | No |
Prewired | No |
Quick Install canopy | No |
Quick Link connector | No |
Style | Utilitarian/Commodity |
UPC | 785247878819 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 0.875 in x 0.875 in x 0.75 in |
Gross Weight with Packaging | 0.1 lb |
Height | 0.75 in |
Length | 0.875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.1 lb |
Width | 0.875 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 24 EA |
Pallet Quantity | 1320 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Certifications
Finish Images
Please wait, preparing to download your file.
Related Products