text.skipToContent text.skipToNavigation

Caisson Collection Two-Light Graphite Clear Glass Urban Industrial Bath Vanity Light

By Progress Lighting 

Collection Name:  Caisson

Catalog ID: P300346-143

By Progress Lighting
$129.00 USD
Collection Name:  Caisson
Catalog ID:  P300346-143
Infuse your home with a subtle, industrial flair with the Caisson Collection. The unique frame design takes inspiration from mechanical fittings of factory machinery, while each clear glass shade has an inwardly rolled rim for an added touch of artisanal craftsmanship.
  • Ideal for a bathroom or powder room
  • Perfect for urban industrial, farmhouse, and rustic style settings
  • Gorgeous graphite finish
  • Bell-shaped clear glass
  • Mount the light fixture facing up or down
  • Uses 2 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 8-87/100-inch height by 14-31/50 length by 7-1/2-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Cirro and Zin collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Urban Industrial
  • Farmhouse
  • Rustic
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Powder Room
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247250561
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 14.62 in x 7.5 in x 8.87 in
Height 8.87 in
Height to Center 6.62 in
Length 14.62 in
Note Weight of fixture exceeds NEC limits No
Weight 3.8 lb
Width 7.5 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 48

Resource Links

Instruction Sheet Number 93139324

Resources and Downloads