text.skipToContent text.skipToNavigation

Calhoun Collection Two-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Calhoun

Catalog ID: P300046-163

By Progress Lighting
$109.00 USD
Collection Name:  Calhoun
Catalog ID:  P300046-163
Embrace apothecary style with a bath light from the Calhoun Collection. Clear glass diffusers are held in place with mechanical latches reminiscent of spice containers. The glass shades showcase thickened profiles to create a vintage aesthetic with a classic hand-made appearance. The metal light bases and sleek backplate are coated in a golden vintage brass finish.
  • Ideal for a bathroom or powder room
  • Perfect for farmhouse, urban industrial, and transitional style settings
  • Golden vintage brass finish
  • Cylindrical clear glass
  • Mount the light fixture facing up or down
  • Uses 2 medium base base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Measures 8-5/8-inch height by 13-1/4-inch length by 6-7/8-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Seneca and Mast collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Transitional
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Powder Room
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247250370
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13.25 in x 6.875 in x 8.625 in
Height 8.625 in
Height to Center 6.375 in
Length 13.25 in
Note Weight of fixture exceeds NEC limits No
Weight 4.49 lb
Width 6.875 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 72

Resource Links

Instruction Sheet Number 93077827

Resources and Downloads