text.skipToContent text.skipToNavigation

Hansford Collection One-Light Vintage Brass Clear Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Hansford

Catalog ID: P300049-163

By Progress Lighting
$64.00 USD
Collection Name:  Hansford
Catalog ID:  P300049-163
Incorporate a clean design with generous scale with a bath light from the Hansford Collection. A clear globe-style glass shade with an open-rimmed bottom is held in place by a knurled metal light base. The light fixture's frame and circular backplate are coated in a golden vintage brass finish.
  • Ideal for a bathroom, hall, bedroom, or foyer
  • Perfect for farmhouse, transitional, and coastal style settings
  • Golden vintage brass finish
  • Round clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Measures 9-1/2-inch height by 6-1/2-inch length by 7-1/4-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Archives, Saluda, and Judson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Coastal
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247250646
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6.5 in x 7.25 in x 9.5 in
Height 9.5 in
Height to Center 6.87 in
Length 6.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.76 lb
Width 7.25 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 75

Resource Links

Instruction Sheet Number 93077849

Resources and Downloads