- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Preston Collection Four-Light Brushed Nickel Coastal Bath and Vanity Light
Item Added to Your Cart!
Preston Collection Four-Light Brushed Nickel Coastal Bath and Vanity Light
Preston Collection Four-Light Brushed Nickel Coastal Bath and Vanity Light
By Progress Lighting
$291.50 USD
Collection Name:
Preston
Catalog ID:
P300429-009
Preston features industrial inspired details paired with elegant opal glass for comfortable illumination in the bath, and fits beautifully into farmhouse, coastal and transitional settings. The decorative frame includes a softly curved metal support with authentically crafted hardware elements.
- Add a touch of modern farmhouse style to bathrooms, vanities and powder rooms with the Preston Collection bath light
- The bathroom light's style is perfect for transitional, farmhouse and coastal décor
- The light is coated in a subtle brushed nickel finish, highlighting the bell-shaped glass shade
- A decorative soft curved metal straps and knobs complement the white opal glass shades providing comfortable illumination
- Mount the light fixture with the glass facing up or down for more design flexibility
- Measures 30.5 in. length by x 9 in. height, extends 7.37 in.
- Use (4) 100-Watt maximum medium base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with dimmable bulbs
- Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Can be mounted up or down | Yes |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Bath & Vanity |
Glass | Etched Opal |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Bathroom |
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247253524 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 30.5 in x 7.37 in x 9 in |
Height | 9 in |
Height to Center | 4.5 in |
Length | 30.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 5.84 lb |
Width | 7.37 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93164288 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.