text.skipToContent text.skipToNavigation

AirPro 52 in. Graphite 5-Blade AC Motor Transitional Ceiling Fan

By Progress Lighting 

Collection Name:  AirPro Builder Fan

Catalog ID: P250080-143

By Progress Lighting
$143.00 USD
Collection Name:  AirPro Builder Fan
Catalog ID:  P250080-143
The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in a warm Graphite finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is rated for maximum efficiency. The fan accepts a universal light kit and an accessory wall and remote control (all sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.
  • The AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth black or graphite extend from a clean, modern housing
  • Measures 52 in x 52 in x 12.6 in
  • Light kit adaptable with universal light kit.
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: UL and Dry Location listed and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
EU RoHS Indicator Under Review
Fan - Blade Pitch 11.5 °
Fan - Blade finish
  • Graphite
  • Black
Fan - Fob finsh Black
Fan - Pull Chain finish Chrome
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Graphite
Finish Type Painted
Fixture Type Ceiling Fan
Lamp Included Yes
Lifestyle Transitional
Mount location ceiling downrod
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
Mounting for outlet box included Hdwr. Included
New Products Yes
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Living Room
  • Bedroom
  • Family Room
Switch Type Pullchain
UPC 785247264278
Warranty Length 30-year Limited Warranty

Dimensions

Dimensions 52 in x 52 in x 12.6 in
Height 12.6 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 14.11 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 93 CFM/WATT
EPACTenergy consumption watts 36 W
Industry Standard(s) FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93157631

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS