text.skipToContent text.skipToNavigation

AirPro 52 in. Matte Black 5-Blade AC Motor Transitional Ceiling Fan with Light

By Progress Lighting 

Collection Name:  AirPro Builder Fan

Catalog ID: P250082-31M-WB

By Progress Lighting
$209.00 USD
Collection Name:  AirPro Builder Fan
Catalog ID:  P250082-31M-WB
The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in a contemporary Matte Black finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is rated for maximum efficiency. A Unipack option packages the light kit so that it ships with the fan, eliminating both the need to order the light kit separately and having the light kit shipped separately from the fan. A shatterproof white Frosted polypropylene dome shade offers durability and optimal, even illumination. Two medium based LED lamps (8.5-Watt, 80CRI, 3000K) are included. An accessory wall and remote control can be added (sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.
  • The 2-Light AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth black or rustic charcoal extend from a clean, modern housing
  • Measures 52 in x 52 in x 16.7 in
  • For ideal illumination, two LED light bulbs are included (8.5-Watt, 3000K, 80CRI) under a Shatterproof white frosted polypropylene dome shade for even illumination
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: UL and Dry Location listed
  • and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Color Rendering Index (CRI) 80 CRI
Color Temperature 3000 K
Construction Material - Main Steel
EU RoHS Indicator Under Review
Fan - Blade Pitch 11.5 °
Fan - Blade finish
  • Black
  • Rustic Charcoal
Fan - Fob finsh Black
Fan - Pull Chain finish Chrome
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Matte Black
Finish Type Painted
Fixture Type Ceiling Fan
Glass Frosted
Lamp Included Yes
Lamp Shape A19
Lamp Type LED
Lamp Type Actual A19
Lamp Type Basic Solid State
Lifestyle Transitional
Mount location ceiling downrod
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
Mounting for outlet box included Hdwr. Included
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Living Room
  • Bedroom
  • Family Room
Socket Base Type - Main E26
Socket Type Socket
Switch Type Pullchain
UPC 785247264377
Warranty Length 30-year Limited Warranty

Dimensions

Dimensions 52 in x 52 in x 16.7 in
Height 16.7 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 30.61 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 8.5 W

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 92 CFM/WATT
EPACTenergy consumption watts 36 W
Industry Standard(s) FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator No
TM-21 15000
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93157637

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS