text.skipToContent text.skipToNavigation

Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Rustic Charcoal/Matte Black

By Progress Lighting 

Collection Name:  Kennedale

Catalog ID: P250070-31M

By Progress Lighting
$399.00 USD
Collection Name:  Kennedale
Catalog ID:  P250070-31M
Kennedale is the perfect ceiling fan for cooling large spaces inside or out. Classically-styled with UV-protected, faux wood-finished reversible blades, Kennedale offers a substantial look for traditional and transitional style settings with an open floor plan or large porch. The 72-inch damp-rated DC motor fan includes a six-speed full-function handheld remote. Compatible with a universal light kit.
  • Ideal for a great room or porch
  • Perfect for transitional and traditional style settings
  • 5 reversible plywood UV-protected blades coated in a rustic charcoal or matte black finish with powder coat matte black accents
  • Compatible with a universal light kit (not included)
  • Includes a 6-speed full-function handheld remote control with light control capabilities
  • Energy-efficient DC motor
  • Measures 72-inch diameter by 18-inch height
  • Includes one 6-inch down rod to adjust for a variety of ceiling heights
  • Certifications/Ratings: ETLus, Damp Location Listed, Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.22 Ah
Battery Type CR2032 3V Lithium-Metal
Can be mounted up or down No
Color Black
Color Generic Black
Compatibility Remote Control
Construction Material - Main Steel
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Rustic Charcoal
  • Matte Black
Fan blades finish descriptor Reversible
Fan motor speed 6 Speed, Remote Reverse
Finish Name Matte Black
Finish Type Powder Coat
Fixture Type Ceiling Fan
Lamp Included No
Lifestyle Transitional
Mount location ceiling downrod
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
Mounting for outlet box included Mounting Bracket
New Products Yes
Power Source Hardwired
Power Source Required? No
Quick Install canopy No
Quick Link connector No
Remote included 6 Speed Remote Control
Room Type
  • Great Room
  • Porch
Switch Type Push button
Type Basic
UPC 785247248810
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 72 in x 72 in x 18 in
Fan - Recommended room size 401 ft²
Height 18 in
Length 72 in
Note Weight of fixture exceeds NEC limits No
Weight 20.15 lb
Width 72 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.54 A
Voltage Rating 120 VAC

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed ETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 293 CFM/WATT
EPACTenergy consumption watts 29 W
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Canada;Mexico
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93140254

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

P250070-31Mrustic-charcoal IMG_2611