text.skipToContent text.skipToNavigation

Beyond Collection One-Light 12" LED Square Ceiling/Wall Mount

by Progress Lighting 

Collection Name: Beyond LED

Catalog ID: P2306-0930K9

One-light LED square wall or ceiling mount fixture. The geometric panel glass has a textured glass diffuser and Brushed Nickel knobs.

LED Square Ceiling/Wall Fixture w/AC LED Module Textured glass diffuser.
  • Brushed Nickel knobs.
  • Textured glass diffuser.
  • Replaceable LED module.
  • Geometric glass.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$131.23 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Glass Textured
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Mid-Century Modern
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main LED
Spacing 1.4
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Mid-Century Modern
Sub Brand Progress LED
UPC 785247184880
Warranty Length 5 year warranty

Dimensions

Depth 2.625 in
Gross Weight with Packaging 3.9 lb
Height 12 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 12 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 30.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Photometry

IES Files
PROG_P2306-0930K9_15.00720_testlabreports