text.skipToContent text.skipToNavigation

Lowery Collection Three-Light Textured Black/Distressed Gold Convertible Semi-Flush Ceiling or Hanging Pendant Light

By Progress Lighting 

Collection Name:  Lowery

Catalog ID: P350203-031

By Progress Lighting
$405.90 USD
Collection Name:  Lowery
Catalog ID:  P350203-031
Raise the bar on contemporary design with the Lowery Collection 3-Light Black/Distressed Gold Modern Semi-Flush Mount Convertible Ceiling Light. Layered rectangular shields coated in a textured black iron finish are artistically combined with distressed gold leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective light that highlights the beautiful contrast between light and dark.
  • Application: Raise the bar on contemporary design with the Lowery Collection 3-Light Black/Distressed Gold Modern Semi-Flush Mount Convertible Ceiling Light is ideal for any hallway, stairwell, entryway, breakfast nook, or sitting room.
  • Styles: Perfect for contemporary and modern style settings.
  • Finish: Layered rectangular shields coated in a textured black iron finish are artistically combined with distressed gold leaf panels against a black frame.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glowing from inside the structure cast a shimmering reflective light that highlights the beautiful contrast between light and dark.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 19-inch diameter by 15-3/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Adagio, Orrizo, and Rae collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Semi-Flush Convertible
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • Contemporary
  • Modern Mountain
Light Distribution Ambient
Mount location Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting Type Ceiling Stem Hung With 6 Links Of Chain/Semi-Flush
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247247011
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 19 in x 19 in x 15.37 in
Height 15.37 in
Length 19 in
Length - Installed 78.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 16.88 lb
Width 19 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93130212

Resources and Downloads