text.skipToContent text.skipToNavigation

Everlume Collection Black 11" Edgelit Square Trim Ring

By Progress Lighting 

Collection Name:  Everlume

Catalog ID: P860054-031

By Progress Lighting
$34.10 USD
Collection Name:  Everlume
Catalog ID:  P860054-031
You'll never have to sacrifice function for style with this Edgelit square trim ring. The ring is coated in a classic black finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.
  • Easy to install in both residential and commercial settings.
  • The accessory fuses both form and function into one versatile design.
  • Features a classic black finish for a modern aesthetic.
  • Excellent for use in closets, hallways, stairways, or kitchens.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 11-inch width by 1.1-inch height.
  • Weighs 0.91lbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Accessory
Lamp Included No
Lamp Type Basic Accessories
Mount location Cover fixture
New Products No
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
Type Flush-Mount Accessory
UPC 785247242634
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 11 in x 11 in x 1.125 in
Height 1.125 in
Length 11 in
Note Weight of fixture exceeds NEC limits No
Weight 0.72 lb
Width 11 in
Width Diameter Descriptor sq.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 N/A
Title 22 No
Title 24 No

Logistics

Carton Quantity 12
Pallet Quantity 288

Resource Links

Instruction Sheet Number 93115620

Resources and Downloads