text.skipToContent text.skipToNavigation

Adley Collection One-Light Polished Nickel Clear Glass New Traditional Flush Mount Light

By Progress Lighting 

Collection Name:  Adley

Catalog ID: P350213-104

By Progress Lighting
$59.00 USD
Collection Name:  Adley
Catalog ID:  P350213-104
Feel revitalized with the soft glow of a flush mount from the Adley Collection. A sleek light base and circular ceiling plate are coated in a gorgeous polished nickel finish. The light source is surrounded by a clear glass shade for gorgeous illumination. This ceiling light will find a home in any traditional or transitional style setting.
  • Ideal for a hall, kitchen, bathroom, or foyer
  • Perfect for new traditional, transitional, and modern farmhouse style settings
  • Beautiful polished nickel finish
  • Clear glass shade
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 8-31/50-inch length by 7-37/100-inch height
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Transitional
  • Modern Farmhouse
Light Distribution Ambient
Mount location ceiling semi-flush
Mounting Type ceiling semi-flush
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Kitchen
  • Bathroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Glass Shade
UPC 785247250349
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 8.62 in x 8.62 in x 7.37 in
Height 7.37 in
Length 8.62 in
Note Weight of fixture exceeds NEC limits No
Weight 2.42 lb
Width 8.62 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 72

Resource Links

Instruction Sheet Number 93139091

Resources and Downloads