text.skipToContent text.skipToNavigation

Medal Collection Two-Light Graphite Industrial Style Flush Mount Ceiling Light

By Progress Lighting 

Collection Name:  Medal

Catalog ID: P350195-143

By Progress Lighting
$154.00 USD
Collection Name:  Medal
Catalog ID:  P350195-143
The Medal Collection 2-Light Graphite Industrial Flush Mount Ceiling Light is inspired by vintage automobile engines. The circular ceiling plate is coated in a gorgeous graphite finish and is accented by metal wires that create the open-cage design. Light sources peek from inside the open frame for an authentic industrial appeal.
  • Application: Inspired by vintage automobile engines the Medal Collection 2-Light Graphite Industrial Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for coastal, farmhouse, and urban industrial style settings.
  • Finish: The circular ceiling plate is coated in a gorgeous graphite finish and is accented by metal wires that create the open-cage design.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources peek from inside the open frame for an authentic industrial appeal.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 14-1/2-inch diameter by 7-7/8-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with the Bastille, Ballinger, and Chambers collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Gray
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Flush-Mount
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Urban Industrial
  • Coastal
  • Farmhouse
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Flush mount light
UPC 785247244270
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 14.5 in x 14.5 in x 7.88 in
Height 7.88 in
Length 14.5 in
Note Weight of fixture exceeds NEC limits No
Weight 4.31 lb
Width 14.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 20

Resource Links

Instruction Sheet Number 93123352

Resources and Downloads

Installation/Instruction Manual (IOM)

Applications Notes