text.skipToContent text.skipToNavigation

Frame Collection One-Light 9" LED Flush Mount/Wall Sconce

by Progress Lighting 

Collection Name: Frame LED

Catalog ID: P350025-129-30

A circular glass disc with clear edges nestles comfortably over a square frame. 9" Fixture features sleek matching finials and a frame that is finished in Architectural Bronze. Can be used as a flush mount or wall sconce.

  • Architectural Bronze finish.
  • Circular glass disc with clear edges.
  • Square frame design with sleek matching finials
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,276 lumens 73 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

$119.24 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)
Dimming Range 10%
Finish Name Architectural Bronze
Finish Type painted
Glass White with clear edge
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247209682
Warranty Length 5 year warranty

Dimensions

Height 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 9 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 67 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads